Gear Products | Speed Reducers | Right-Angle | Hollow Bore | 20 Ratio |

88 RPM

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF2013AH0.43 88 20 239 56C 
    GHF2018AH0.79 88 20 461 56C 
    GHF2021AH1.16 88 20 684 56C 
    GHF2024AH1.72 88 20 1038 56C 
    GHF2026AH2.16 88 20 1309 56C 
    GHF2030BH3.31 88 20 1955 140TC 
    SSGHF2032CH3.85 88 20 2383 180TC 
Total Records: 7