Gear Products | Speed Reducers | Right-Angle | Hollow Bore |

140TC NEMA

Total Records: 12
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF4026BH1.23 44 40 1296 140TC 
    SSGHF6032BH1.54 29 60 2255 140TC 
    GHF2526BH1.73 70 25 1307 140TC 
    SSGHF5032BH1.83 35 50 2366 140TC 
    GHF4032BH2.20 44 40 2374 140TC 
    SSGHF4032BH2.2 44 40 2374 140TC 
    GHF3030BH2.47 58 30 1978 140TC 
    GHF2530BH2.78 70 25 1978 140TC 
    GHF3032BH2.81 58 30 2462 140TC 
    SSGHF3032BH2.81 58 30 2482 140TC 
    GHF2030BH3.31 88 20 1955 140TC 
    GHF1530BH4.14 117 15 1903 140TC 
Total Records: 12