Gear Products | Speed Reducers | Right-Angle |

44 RPM

Total Records: 49 Page  of 4 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF4013AA0.19 44 40 206 56C 
    GF4013AG0.26 44 40 230 56C 
    GF4013AH0.26 44 40 230 56C 
    GSF4018AA0.36 44 40 389 56C 
    GF4015AG0.38 44 40 317 56C 
    GS4015G0.38 44 40 317  
    GF4015AJ0.38 44 40 317 56C 
    WDGF4015AG0.38 44 40 317 56C 
    WDGF4018AG0.47 44 40 461 56C 
    GS4018G0.47 44 40 461  
    GF4018AG0.47 44 40 461 56C 
    GHF4018AH0.47 44 40 461 56C 
    GLF4018AG0.47 44 40 461 56C 
    GSF4020AA0.53 44 40 568 56C 
    GF4018AJ0.64 44 40 461 56C 
Total Records: 49 Page  of 4 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5