Gear Products | Speed Reducers | Right-Angle | 30 Ratio | 58 RPM |

140TC NEMA

Total Records: 11
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF3024BG1.32 58 30 1111 140TC 
    GF3026BG1.54 58 30 1313 140TC 
    GLF3026BG1.54 58 30 1313 140TC 
    GSF3030BA1.74 58 30 1501 140TC 
    GF3030BG2.47 58 30 1978 140TC 
    GHF3030BH2.47 58 30 1978 140TC 
    GHF3032BH2.81 58 30 2462 140TC 
    GF3032BG2.81 58 30 2482 140TC 
    WDGF3032BG2.81 58 30 2462 140TC 
    SSGHF3032BH2.81 58 30 2482 140TC 
    GSF3035BA2.82 58 30 2443 140TC 
Total Records: 11