Gear Products | Speed Reducers | Right-Angle | 140TC NEMA |

29 RPM

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF6030BG1.5 29 60 1795 140TC 
    GSF6035BA1.50 29 60 2128 140TC 
    GLF6032BG1.54 29 60 2255 140TC 
    SSGHF6032BH1.54 29 60 2255 140TC 
    GF6032BG1.54 29 60 2255 140TC 
    GF6038BG2.33 29 60 2921 140TC 
    GF6038BH2.33 29 60 2921 140TC 
Total Records: 7