Gear Products | Speed Reducers | In-Line Helical |

102 RPM

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GIF1838A1.84 102 17.33 1147 56C 
    GIF1838B3.12 102 17.33 1947 140TC 
    GIF1848B4.86 102 17.55 3071 140TC 
    GIF1848C5.91 102 17.55 3738 180TC 
    GIF1868C9.95 102 16.45 5892 180TC 
    GIF1868D11.9 102 16.45 7081 210TC 
    GIF1888E23.9 102 17.27 14870 250TC 
Total Records: 7