Gear Products | Speed Reducers | Solid Output | Right-Angle | F913 Style |

56C NEMA

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF5013AG0.23 35 50 234 56C 
    GF5013AH0.23 35 50 234 56C 
    GF4013AG0.26 44 40 230 56C 
    GF4013AH0.26 44 40 230 56C 
    GF3013AG0.33 58 30 248 56C 
    GF3013AH0.33 58 30 248 56C 
    GF2513AG0.33 70 25 223 56C 
    GF2013AG0.53 88 20 239 56C 
    GF2013AH0.53 88 20 239 56C 
    GF1513AH0.66 117 15 228 56C 
    GF1513AJ0.66 117 15 228 56C 
    GF1013AG0.73 175 10 225 56C 
    GF1013AH0.73 175 10 225 56C 
    GF1013AJ0.90 175 10 225 56C 
    GF0513AG1.00 350 165 56C 
Total Records: 16 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5