Gear Products | Speed Reducers | Solid Output | Right-Angle | 88 RPM |

180TC NEMA

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF2030CA2.52 88 20 1541 180TC 
    GF2030CG3.31 88 20 1955 180TC 
    GF2030CJ3.31 88 20 1955 180TC 
    GF2032CG3.85 88 20 2383 180TC 
    GLF2032CG3.85 88 20 2383 180TC 
    GSF2035CA3.89 88 20 2363 180TC 
    GF2038CG5.43 88 20 3193 180TC 
Total Records: 7