Gear Products | Speed Reducers | Solid Output | Right-Angle |

350 RPM

Total Records: 15
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF0513AG1.00 350 165 56C 
    GF0513AJ1.11 350 165 56C 
    GF0515AG1.50 350 231 56C 
    GF0515AH1.5 350 231 56C 
    GF0515BG1.50 350 231 140TC 
    GLF0515AG1.50 350 231 56C 
    GF0518AG2.00 350 320 56C 
    GF0518BG2.00 350 320 140TC 
    WDGF0518AG2.00 350 320 56C 
    GF0521BG3.06 350 514 140TC 
    GF0521BJ3.14 350 514 140TC 
    GF0524CG4.17 350 705 180TC 
    GF0526CG5.43 350 919 180TC 
    GF0530CG7.64 350 1279 180TC 
    GF0538DH13.7 350 2315 210TC 
Total Records: 15