Gear Products | Speed Reducers | Solid Output | Right-Angle | 29 RPM | 56C NEMA |

60 Ratio

Total Records: 31 Page  of 3 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF6018AA0.24 29 60 343 56C 
    GLF6018AG0.32 29 60 413 56C 
    GF6018AG0.32 29 60 413 56C 
    WDGF6018AG0.32 29 60 413 56C 
    GF6018AH0.32 29 60 413 56C 
    GLF6015AG0.33 29 60 288 56C 
    GF6015AG0.33 29 60 288 56C 
    GF6015AH0.33 29 60 288 56C 
    WDGF6015AG0.33 29 60 288 56C 
    GSF6020AA0.36 29 60 505 56C 
    GF6018AJ0.47 29 60 413 56C 
    WDGF6021AG0.48 29 60 634 56C 
    GF6021AG0.48 29 60 634 56C 
    GLF6021AG0.48 29 60 634 56C 
    GF6021AH0.48 29 60 634 56C 
Total Records: 31 Page  of 3 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5