Gear Products | Speed Reducers | Solid Output | Right-Angle |

30 Ratio

Total Records: 47 Page  of 4 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF3013AA0.25 58 30 214 56C 
    GS3013G0.33 58 30 248  
    GF3013AG0.33 58 30 248 56C 
    GF3013AH0.33 58 30 248 56C 
    GLF3013AG0.33 58 30 248 56C 
    GSF3018AA0.47 58 30 406 56C 
    GLF3015AG0.50 58 30 318 56C 
    GF3015AG0.50 58 30 318 56C 
    GF3015AH0.5 58 30 318 56C 
    GF3018AG0.59 58 30 470 56C 
    GF3018AH0.59 58 30 470 56C 
    GLF3018AG0.59 58 30 470 56C 
    GS3018G0.59 58 30 470  
    WDGF3018AG0.59 58 30 470 56C 
    GLF3018AJ0.72 58 30 470 56C 
Total Records: 47 Page  of 4 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5