Gear Products | Speed Reducers | Solid Output | Right-Angle | 56C NEMA |

20 Ratio

Total Records: 25 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF2013AA0.36 88 20 220 56C 
    GLF2013AG0.43 88 20 239 56C 
    WDGF2013AG0.43 88 20 239 56C 
    GF2013AG0.53 88 20 239 56C 
    GF2013AH0.53 88 20 239 56C 
    GF2015AG0.62 88 20 317 56C 
    GF2015AH0.62 88 20 317 56C 
    WDGF2015AG0.62 88 20 317 56C 
    GSF2018AA0.69 88 20 419 56C 
    GF2018AH0.79 88 20 461 56C 
    GLF2018AG0.79 88 20 461 56C 
    WDGF2018AG0.79 88 20 461 56C 
    GF2018AG0.79 88 20 461 56C 
    GF2018AJ0.92 88 20 461 56C 
    GSF2020AA1.00 88 20 612 56C 
Total Records: 25 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5