Gear Products | Speed Reducers | Solid Output | Right-Angle |

180TC NEMA

Total Records: 35 Page  of 3 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF2030CA2.52 88 20 1541 180TC 
    GLF3032CG2.81 58 30 2482 180TC 
    GF4038CH44 40 3192 180TC 
    GLF4038CG3.00 44 40 3192 180TC 
    GF4038CG3.00 44 40 3192 180TC 
    GLF2532CG3.13 70 25 2355 180TC 
    GLF2532CJ3.13 70 25 2355 180TC 
    GSF1530CA3.25 117 15 1544 180TC 
    GF2030CG3.31 88 20 1955 180TC 
    GF2030CJ3.31 88 20 1955 180TC 
    GSF1026CA3.43 175 10 1109 180TC 
    GLF1026CG3.59 175 10 1177 180TC 
    GF1026CG3.59 175 10 1177 180TC 
    GF2032CG3.85 88 20 2383 180TC 
    GLF2032CG3.85 88 20 2383 180TC 
Total Records: 35 Page  of 3 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5