Gear Products | Speed Reducers | Solid Output | Right-Angle | 140TC NEMA | 117 RPM |

15 Ratio

Total Records: 9
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF1521BG1.43 117 15 664 140TC 
    GSF1523BA1.84 117 15 875 140TC 
    GF1524BG2.11 117 15 992 140TC 
    GSF1526BA2.50 117 15 1188 140TC 
    GLF1526BG2.58 117 15 1225 140TC 
    GLF1526BJ2.58 117 15 1225 140TC 
    GF1526BG2.58 117 15 1225 140TC 
    GSF1530BA3.25 117 15 1544 140TC 
    GF1532BG4.66 117 15 2241 140TC 
Total Records: 9