Gear Products | Speed Reducers | Solid Output | Right-Angle |

140TC NEMA

Total Records: 81 Page  of 6 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GLF3026BJ0.83 55 30 691 140TC 
    GSF2020BA1.00 88 20 612 140TC 
    GF5026BG1.00 35 50 1242 140TC 
    WDGF1015BG1.00 175 10 290 140TC 
    GF1015BG1.03 175 10 290 140TC 
    GSF5030BA1.07 35 50 1350 140TC 
    GF20G21BG1.16 88 20 684 140TC 
    GF2021BG1.16 88 20 684 140TC 
    GSF1018BA1.22 175 10 396 140TC 
    GF4026BG1.23 44 40 1296 140TC 
    GF3024BG1.32 58 30 1111 140TC 
    GF1018BG1.34 175 10 428 140TC 
    GSF2023BA1.35 88 20 828 140TC 
    GSF4030BA1.36 44 40 1470 140TC 
    GF2524BG1.37 70 25 1002 140TC 
Total Records: 81 Page  of 6 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5