Gear Products | Speed Reducers | Solid Output | In-Line Helical |

56C NEMA

Total Records: 8
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GIF5638A0.93 33 58.3 1947 56C 
    GIF4038A0.95 44 39.24 1339 56C 
    GIF4048A1.12 44 41.26 1670 56C 
    GIF2538A1.41 70 24.5 1241 56C 
    GIF1838A1.84 102 17.33 1147 56C 
    GIF5648A1.98 33 55.92 3983 56C 
    GIF0938A2.02 180 9.7 705 56C 
    GIF1438A2.02 124 14.18 1031 56C 
Total Records: 8