Gear Products | Speed Reducers | Solid Output |

F926 Style

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF6026AG0.82 29 60 1166 56C 
    GF6026AH0.82 29 60 1166 56C 
    GF6026AJ0.82 29 60 1166 56C 
    GF5026AG1.00 35 50 1242 56C 
    GF5026BG1.00 35 50 1242 140TC 
    GF4026AG1.23 44 40 1296 56C 
    GF4026AJ1.23 44 40 1296 56C 
    GF4026BG1.23 44 40 1296 140TC 
    GF3026AG1.54 58 30 1313 56C 
    GF3026BG1.54 58 30 1313 140TC 
    GF2526BG1.73 70 25 1307 140TC 
    GF2026AG2.16 88 20 1309 56C 
    GF2026BG2.16 88 20 1309 140TC 
    GF1526BG2.58 117 15 1225 140TC 
    GF1026BG3.59 175 10 1177 140TC 
Total Records: 17 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5