Gear Products | Speed Reducers | Solid Output | 350 RPM | 5 Ratio |

56C NEMA

Total Records: 10
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF0513AG1.00 350 165 56C 
    GCF5X01AA1.10 350 194 56C 
    GF0513AJ1.11 350 165 56C 
    GF0515AG1.50 350 231 56C 
    GF0515AH1.5 350 231 56C 
    GLF0515AG1.50 350 231 56C 
    WDGF0518AG2.00 350 320 56C 
    SSGF0518AG2.00 350 320 56C 
    GF0518AG2.00 350 320 56C 
    GCF5X02AB5.40 350 931 56C 
Total Records: 10