Gear Products | Speed Reducers | Solid Output | 25 Ratio | 56C NEMA |

70 RPM

Total Records: 21 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF2513AA0.30 70 25 218 56C 
    GF2513AG0.33 70 25 223 56C 
    GF2515AG0.51 70 25 318 56C 
    GF2515AH0.51 70 25 318 56C 
    GLF2515AG0.51 70 25 318 56C 
    GSF2518AA0.55 70 25 406 56C 
    GLF2518AG0.64 70 25 444 56C 
    GF2518AG0.65 70 25 444 56C 
    GF2518AJ0.80 70 25 444 56C 
    SSGF2518AG0.80 70 25 444 56C 
    GSF2520AA0.82 70 25 601 56C 
    SSGF2521AG0.89 70 25 675 56C 
    GF2521AJ0.89 70 25 675 56C 
    GLF2521AJ0.89 70 25 675 56C 
    GLF2521AG0.95 70 25 675 56C 
Total Records: 21 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5