Gear Products | Speed Reducers | Solid Output | 56C NEMA | F918 Style |

Right-Angle

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF6018AG0.32 29 60 413 56C 
    GF6018AH0.32 29 60 413 56C 
    GF5018AG0.38 35 50 436 56C 
    GF4018AG0.47 44 40 461 56C 
    GF6018AJ0.47 29 60 413 56C 
    GF5018AJ0.49 35 50 436 56C 
    GF3018AG0.59 58 30 470 56C 
    GF3018AH0.59 58 30 470 56C 
    GF4018AJ0.64 44 40 461 56C 
    GF2518AG0.65 70 25 444 56C 
    GF3018AJ0.72 55 30 470 56C 
    GF2018AH0.79 88 20 461 56C 
    GF2018AG0.79 88 20 461 56C 
    GF2518AJ0.80 70 25 444 56C 
    GF2018AJ0.92 88 20 461 56C 
Total Records: 22 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5