Gear Products | Speed Reducers | Hollow Bore | 44 RPM | 56C NEMA |

40 Ratio

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF4018AH0.47 44 40 461 56C 
    SSGHF4018AH0.64 44 40 461 56C 
    SSGHF4021AH0.66 44 40 680 56C 
    GHF4021AH0.67 44 40 680 56C 
    GHF4024AH0.99 44 40 1030 56C 
    GHF4026AH1.23 44 40 1296 56C 
    SSGHF4026AH1.23 44 40 1296 56C 
Total Records: 7