Gear Products | Speed Reducers | Hollow Bore |

29 RPM

Total Records: 10
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF6018AH0.32 29 60 413 56C 
    SSGHF6018AH0.47 29 60 413 56C 
    GHF6021AH0.48 29 60 634 56C 
    SSGHF6021AH0.5 29 60 634 56C 
    GHF6024AH0.69 29 60 956 56C 
    GHF6026AH0.82 29 60 1166 56C 
    SSGHF6026AH0.82 29 60 1166 56C 
    GHF6030AH1.5 29 60 1795 56C 
    GHF6032AH1.54 29 60 2255 56C 
    SSGHF6032BH1.54 29 60 2255 140TC 
Total Records: 10