Gear Products | Speed Reducers | 44 RPM | 140TC NEMA |

Solid Output

Total Records: 9
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF4026BG1.23 44 40 1296 140TC 
    SSGF4026BG1.23 44 40 1296 140TC 
    GSF4030BA1.36 44 40 1470 140TC 
    GF4030BG1.84 44 40 1960 140TC 
    WDGF4032BG2.20 44 40 2374 140TC 
    GF4032BG2.20 44 40 2374 140TC 
    GLF4032BG2.20 44 40 2374 140TC 
    GSF4035BA2.24 44 40 2405 140TC 
    GIF4048B2.68 44 41.26 3983 140TC 
Total Records: 9