Gear Products | Speed Reducers | 350 RPM | 5 Ratio |

140TC NEMA

Total Records: 8
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF0515BG1.50 350 231 140TC 
    GF0518BG2.00 350 320 140TC 
    SSGF0518BG2.00 350 320 140TC 
    GF0521BG3.06 350 514 140TC 
    GF0521BJ3.14 350 514 140TC 
    SSGF0521BG3.14 350 514 140TC 
    GCF5X02BB5.40 350 931 140TC 
    SSGF0526BG5.43 350 919 140TC 
Total Records: 8