Gear Products | Speed Reducers | 117 RPM | Hollow Bore |

15 Ratio

Total Records: 8
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF1513AH0.52 117 15 228 56C 
    GHF1518AH0.98 117 15 448 56C 
    SSGHF1518AH1.07 117 15 448 56C 
    SSGHF1521AH1.35 117 15 664 56C 
    GHF1521AH1.43 117 15 664 56C 
    GHF1524AH2.11 117 15 992 56C 
    GHF1530BH4.14 117 15 1903 140TC 
    SSGHF1532CH4.66 117 15 2241 180TC 
Total Records: 8