Gear Products | Speed Reducers | 5 Ratio | Solid Output | 56C NEMA |

Right-Angle

Total Records: 7
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF0513AG1.00 350 165 56C 
    GF0513AJ1.11 350 165 56C 
    GF0515AG1.50 350 231 56C 
    GF0515AH1.5 350 231 56C 
    GLF0515AG1.50 350 231 56C 
    WDGF0518AG2.00 350 320 56C 
    GF0518AG2.00 350 320 56C 
Total Records: 7