Gear Products | Speed Reducers | 10 Ratio |

Solid Output

Total Records: 50 Page  of 4 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF1013AA0.64 175 10 207 56C 
    GF1013AG0.73 175 10 225 56C 
    GF1013AH0.73 175 10 225 56C 
    WDGF1013AG0.73 175 10 225 56C 
    GF1013AJ0.90 175 10 225 56C 
    WDGF1015AG1.00 175 10 290 56C 
    WDGF1015BG1.00 175 10 290 140TC 
    GF1015BG1.03 175 10 290 140TC 
    GF1015AG1.03 175 10 290 56C 
    GF1015AH1.03 175 10 290 56C 
    GSF1018AA1.22 175 10 396 56C 
    GSF1018BA1.22 175 10 396 140TC 
    GF1018BG1.34 175 10 428 140TC 
    GLF1018AG1.34 175 10 428 56C 
    GF1018AG1.34 175 10 428 56C 
Total Records: 50 Page  of 4 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5