Gear Products | Speed Reducers | 56C NEMA | Solid Output |

Stainless Steel

Total Records: 15
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    SSGF6018AG0.47 29 60 413 56C 
    SSGF5018AG0.49 35 50 436 56C 
    SSGF6021AG0.50 29 60 634 56C 
    SSGF5021AG0.58 35 50 651 56C 
    SSGF4018AG0.64 44 40 461 56C 
    SSGF4021AG0.66 44 40 680 56C 
    SSGF3018AG0.72 58 30 470 56C 
    SSGF2518AG0.80 70 25 444 56C 
    SSGF6026AG0.82 29 60 1166 56C 
    SSGF3021AG0.83 58 30 691 56C 
    SSGF2521AG0.89 70 25 675 56C 
    SSGF5026AG1.00 35 50 1242 56C 
    SSGF1518AG1.07 117 15 448 56C 
    SSGF1521AG1.35 117 15 664 56C 
    SSGF0518AG2.00 350 320 56C 
Total Records: 15