Gear Products | Speed Reducers | 56C NEMA | Solid Output |

Right-Angle

Total Records: 211 Page  of 15 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF5013AA0.15 35 50 191 56C 
    GSF4013AA0.19 44 40 206 56C 
    GF5013AG0.23 35 50 234 56C 
    GF5013AH0.23 35 50 234 56C 
    WDGF5013AG0.23 35 50 234 56C 
    GSF6018AA0.24 29 60 343 56C 
    GSF3013AA0.25 58 30 214 56C 
    GF4013AG0.26 44 40 230 56C 
    GF4013AH0.26 44 40 230 56C 
    GSF5018AA0.29 35 50 360 56C 
    GSF2513AA0.30 70 25 218 56C 
    GLF6018AG0.32 29 60 413 56C 
    GF6018AG0.32 29 60 413 56C 
    GF6018AH0.32 29 60 413 56C 
    WDGF6018AG0.32 29 60 413 56C 
Total Records: 211 Page  of 15 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5