Gear Products | Speed Reducers | 56C NEMA | Solid Output |

F921 Style

Total Records: 25 Page  of 2 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF6021AG0.48 29 60 634 56C 
    GF6021AH0.48 29 60 634 56C 
    GF6021AJ0.50 29 60 634 56C 
    GF5021AG0.54 35 50 643 56C 
    GF5021AH0.54 35 50 643 56C 
    GF5021AJ0.58 35 50 643 56C 
    GF4021AG0.67 44 40 680 56C 
    GF3021AJ0.83 55 30 691 56C 
    GF3021AG0.84 58 30 691 56C 
    GF3021AH0.84 58 30 691 56C 
    GF30G21AG0.84 58 30 691 56C 
    GF2521AJ0.89 70 25 675 56C 
    GF25G21AG0.95 70 25 675 56C 
    GF2521AG0.95 70 25 675 56C 
    GF2021AJ1.06 88 20 684 56C 
Total Records: 25 Page  of 2 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5