Gear Products | Speed Reducers | 56C NEMA |

Hollow Bore

Total Records: 56 Page  of 4 NEXT >> 
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GHF5013AH0.23 35 50 234 56C 
    GHF6018AH0.32 29 60 413 56C 
    GHF3013AH0.37 58 30 213 56C 
    GHF5018AH0.38 35 50 436 56C 
    GHF2013AH0.43 88 20 239 56C 
    GHF4018AH0.47 44 40 461 56C 
    SSGHF6018AH0.47 29 60 413 56C 
    SSGHF5018AH0.48 35 50 436 56C 
    GHF6021AH0.48 29 60 634 56C 
    SSGHF6021AH0.5 29 60 634 56C 
    GHF1513AH0.52 117 15 228 56C 
    GHF5021AH0.54 35 50 643 56C 
    SSGHF5021AH0.57 35 50 651 56C 
    GHF3018AH0.59 58 30 470 56C 
    SSGHF4018AH0.64 44 40 461 56C 
Total Records: 56 Page  of 4 NEXT >> 
SPEED REDUCERS POWER SEARCH
Type Output RPM @ 1750 Ratio
Style NEMA Mount Max Input HP

ex: 1.25 OR 1.25-2.5