Gear Products | Speed Reducers | 180TC NEMA | Right-Angle |

175 RPM

Total Records: 9
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF1026CA3.43 175 10 1109 180TC 
    GF1026CG3.59 175 10 1177 180TC 
    GLF1026CG3.59 175 10 1177 180TC 
    GSF1030CA4.40 175 10 1426 180TC 
    GF1030CG5.48 175 10 1755 180TC 
    GHF1030CH5.48 175 10 1755 180TC 
    GF1032CG6.36 175 10 2106 180TC 
    GLF1032CG6.36 175 10 2106 180TC 
    SSGHF1032CH6.36 175 10 2106 180TC 
Total Records: 9