Gear Products | Speed Reducers | 140TC NEMA | Right-Angle | 10 Ratio | 175 RPM |

Solid Output

Total Records: 15
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    WDGF1015BG1.00 175 10 290 140TC 
    GF1015BG1.03 175 10 290 140TC 
    GSF1018BA1.22 175 10 396 140TC 
    GF1018BG1.34 175 10 428 140TC 
    GSF1020BA1.77 175 10 572 140TC 
    GLF1021BG1.97 175 10 630 140TC 
    GF1021BG2.02 175 10 630 140TC 
    GLF1021BJ2.20 175 10 630 140TC 
    GSF1023BA2.44 175 10 788 140TC 
    GLF1024BG2.73 175 10 893 140TC 
    WDGF1024BG2.73 175 10 893 140TC 
    GF1024BG2.73 175 10 893 140TC 
    GSF1026BA3.43 175 10 1109 140TC 
    GF1026BG3.59 175 10 1177 140TC 
    GLF1026BG3.59 175 10 1177 140TC 
Total Records: 15