Gear Products | Speed Reducers | 140TC NEMA | Solid Output | Right-Angle |

88 RPM

Total Records: 13
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GSF2020BA1.00 88 20 612 140TC 
    GF20G21BG1.16 88 20 684 140TC 
    GF2021BG1.16 88 20 684 140TC 
    GSF2023BA1.35 88 20 828 140TC 
    GF2024BG1.72 88 20 1038 140TC 
    GSF2026BA1.92 88 20 1174 140TC 
    GLF2026BJ2.15 88 20 1309 140TC 
    GLF2026BG2.16 88 20 1309 140TC 
    GF2026BG2.16 88 20 1309 140TC 
    WDGF2026BG2.16 88 20 1309 140TC 
    GSF2030BA2.52 88 20 1541 140TC 
    GF2030BG3.31 88 20 1955 140TC 
    GF2032BG3.85 88 20 2383 140TC 
Total Records: 13