Gear Products | Speed Reducers | 140TC NEMA |

35 RPM

Total Records: 9
CATALOG
NUMBER

MAX INPUT HP
 RPM @ 1750 
RATIO
MAX TORQUE
(Lb-In)
NEMA MOUNT
    GF5026BG1.00 35 50 1242 140TC 
    GSF5030BA1.07 35 50 1350 140TC 
    GF5032BG1.63 35 50 2366 140TC 
    GF5030BG1.67 35 50 1890 140TC 
    GSF5035BA1.75 35 50 2196 140TC 
    WDGF5032BG1.83 35 50 2366 140TC 
    SSGHF5032BH1.83 35 50 2366 140TC 
    GF5038BG2.67 35 50 3076 140TC 
    GF5038BH2.67 35 50 3076 140TC 
Total Records: 9