Gear Products | AC Gear Motors | Right-Angle Solid Output | Single Phase | 115 Volt |

TENV Encl

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GC243149.3 175 1/13 180 115 TENV 
    GC2420814 40 1/40 117 115 TENV 
    GC2431216 100 1/20 100 115 TENV 
    GC2432227.7 75 1/12 58 115 TENV 
    GC2502037 125 1/8 45 115 TENV 
    GC2431042 30 1/20 40 115 TENV 
    GC2432049.6 62 1/12 33 115 TENV 
    GC2501550 100 1/8 33 115 TENV 
    GC2431871 49 1/12 22.5 115 TENV 
    GC2400371.4 7.5 1/50 24 115 TENV 
    GC2501074 79 1/8 22.5 115 TENV 
    GC333074 125 1/4 22.5 115 TENV 
    GC2430682.7 24 1/20 20 115 TENV 
    GC24316148 25 1/12 11 115 TENV 
    GC25005152 41 1/8 11 115 TENV 
Total Records: 16 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure