Gear Products | AC Gear Motors | Right-Angle Solid Output | TEFC Encl |

Single Phase

Total Records: 79 Page  of 6 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GC252804.8//5.7 400 1/8 280 115 TEFC 
    GC251907.1//8.4 385 1/8 190 115 TEFC 
    GC2512011.3//13.3 300 1/8 120 115 TEFC 
    GC2508016.8//20 290 1/8 80 115 TEFC 
    GC2506023//28 220 1/8 60 115 TEFC 
    GC2430728 45 1/15 60 115 TEFC 
    GF6030AGA1029 1196 60 115/230 TEFC 
    GF6018AGA3329 289 1/3 60 115/230 TEFC 
    GF6015AGA2529 218 1/4 60 115/230 TEFC 
    GF6026AGA7529 1066 3/4 60 115/230 TEFC 
    GF6024AGA5029 694 1/2 60 115/230 TEFC 
    GF6038AGA1529 1880 1-1/2 60 115/230 TEFC 
    GF5024AGA5035 610 1/2 50 115/230 TEFC 
    GF5015AGA2535 229 1/4 50 115/230 TEFC 
    GF5024AGA7535 916 3/4 50 115/230 TEFC 
Total Records: 79 Page  of 6 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure