Gear Products | AC Gear Motors |

Right-Angle Solid Output

Total Records: 181 Page  of 13 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GM250211.5 175 1/12 1200 208-230/460 TENV 
    GC252804.8//5.7 400 1/8 280 115 TEFC 
    GM252804.9//5.9 400 1/8 280 190/380-415//230/460 TEFC 
    GC251907.1//8.4 385 1/8 190 115 TEFC 
    GM251907.4//8.9 385 1/8 190 190/380-415//230/460 TEFC 
    GC243149.3 175 1/13 180 115 TENV 
    GM2512011.3//13.8 375 1/8 120 190/380-415//230/460 TEFC 
    GM2501611.3 125 1/12 150 208-230/460 TENV 
    GC2512011.3//13.3 300 1/8 120 115 TEFC 
    GC2420814 40 1/40 117 115 TENV 
    GC2431216 100 1/20 100 115 TENV 
    GC2508016.8//20 290 1/8 80 115 TEFC 
    GM2508017.5//21 310 1/8 80 190/380-415//230/460 TEFC 
    IDGM250922 315 3/8 75 230 TEFC 
    GM2506023//28 250 1/8 60 190/380-415//230/460 TEFC 
Total Records: 181 Page  of 13 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure