Gear Products | AC Gear Motors | Parallel Shaft Output | TEFC Encl |

Single Phase

Total Records: 20 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GCP252167.7 310 1/6 215.6 115/230 TEFC 
    GCP2510216 350 1/6 102.4 115/230 TEFC 
    GCP2508220 300 1/6 81.8 115/230 TEFC 
    GCP2565828 300 1/6 58.3 115/230 TEFC 
    GLP331029 483 1/4 60 115/208-230 TEFC 
    GLP332835 438 1/3 50 115/208-230 TEFC 
    GCP2503647 294 1/4 35.8 115/230 TEFC 
    GLP333057.5 320 1/3 30 115/208-230 TEFC 
    GLP334258 484 1/2 30 115/208-230 TEFC 
    GCP2502958 227 1/4 28.1 115/230 TEFC 
    GLP333286.3 218 1/3 20 115/208-230 TEFC 
    GCP2501988 163 1/4 19.1 115/230 TEFC 
    GLP334488 326 1/2 20 115/208-230 TEFC 
    GCP25015113 128 1/4 15 115/230 TEFC 
    GLP3346117 245 1/2 15 115/208-230 TEFC 
Total Records: 20 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure