Gear Products | AC Gear Motors | 50-100 RPM | Single Phase |

115 Volt

Total Records: 20 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GCP2413454.8 83.7 1/12 30 115 TENV 
    GCP2402655//66 49 1/20 25.2 115 TENV 
    GC2500655 78 1/8 30 115 TEFC 
    GCP2500455 135 1/8 30 115 TENV 
    GC2501157 78 1/8 30 115 TEFC 
    GCP330558 164 1/6 30 115 TENV 
    GCP2505670 74 1/9 20 115 TENV 
    GC2431871 49 1/12 22.5 115 TENV 
    GCP2500671 92 1/8 20 115 TENV 
    GC2400371.4 7.5 1/50 24 115 TENV 
    GC2501074 79 1/8 22.5 115 TENV 
    GC333074 125 1/4 22.5 115 TENV 
    GC2500782 57 1/8 20 115 TEFC 
    GC332182 75 1/6 20 115 TEFC 
    GC2430982.5 32 1/15 20 115 TEFC 
Total Records: 20 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure