Gear Products | AC Gear Motors | 50-100 RPM | Single Phase |

Right-Angle Solid Output

Total Records: 29 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GC2500655 78 1/8 30 115 TEFC 
    GC2501157 78 1/8 30 115 TEFC 
    GF3018AGA5058 326 1/2 30 115/230 TEFC 
    GF3021AGA7558 624 3/4 30 115/230 TEFC 
    GF3024AGA1058 842 30 115/230 TEFC 
    GF3015AGA3358 209 1/3 30 115/230 TEFC 
    GF3030AGA1558 1201 1-1/2 30 115/230 TEFC 
    GF3013AGA2558 147 1/4 30 115/230 TEFC 
    GF2524AGA1070 730 25 115/230 TEFC 
    GF2513AGA3370 157 1/3 25 115/230 TEFC 
    GF2513AGA2570 119 1/4 25 115/230 TEFC 
    GF2521AGA7570 568 3/4 25 115/230 TEFC 
    GF2518AGA5070 278 1/2 25 115/230 TEFC 
    GC2431871 49 1/12 22.5 115 TENV 
    GC332771//85 75 .14//.17 20 110//115 TEFC 
Total Records: 29 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure