Gear Products | AC Gear Motors | 50-100 RPM | TEFC Encl | Right-Angle Solid Output |

230/460 Volt

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GF3024AGB1058 842 30 230/460 TEFC 
    GF3015AGB3358 209 1/3 30 230/460 TEFC 
    GF3013AGB2558 147 1/4 30 230/460 TEFC 
    GF3021AGB7558 624 3/4 30 230/460 TEFC 
    GF3018AGB5058 326 1/2 30 230/460 TEFC 
    GF3030AGB1558 1201 1-1/2 30 230/460 TEFC 
    GF2521AGB7570 568 3/4 25 230/460 TEFC 
    GF2518AGB5070 278 1/2 25 230/460 TEFC 
    GF2513AGB2570 119 1/4 25 230/460 TEFC 
    GF2524AGB1070 730 25 230/460 TEFC 
    GF2513AGB3370 157 1/3 25 230/460 TEFC 
    GF2013AGB3388 148 1/3 20 230/460 TEFC 
    GF2018AGB7588 375 3/4 20 230/460 TEFC 
    GF2024AGB1088 603 20 230/460 TEFC 
    GF2024AGB1588 905 1-1/2 20 230/460 TEFC 
Total Records: 17 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure