Gear Products | AC Gear Motors | 20-50 RPM | TEFC Encl |

230/460 Volt

Total Records: 21 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GF6030AGB1029 1196 60 230/460 TEFC 
    GF6026AGB7529 1066 3/4 60 230/460 TEFC 
    GF6018AGB3329 289 1/3 60 230/460 TEFC 
    GHM3506029 600 1/2 60 230/460 TEFC 
    GF6024AGB5029 694 1/2 60 230/460 TEFC 
    GF6032AGB1529 1880 1-1/2 60 230/460 TEFC 
    GF6015AGB2529 218 1/4 60 230/460 TEFC 
    GF5032AGB1535 1940 1-1/2 50 230/460 TEFC 
    GF5024AGB5035 610 1/2 50 230/460 TEFC 
    GHM3505035 609 1/2 50 230/460 TEFC 
    GF5015AGB2535 229 1/4 50 230/460 TEFC 
    GF5030AGB1035 1131 50 230/460 TEFC 
    GF5024AGB7535 916 3/4 50 230/460 TEFC 
    GF5018AGB3335 293 1/3 50 230/460 TEFC 
    GF4018AGB3344 237 1/3 40 230/460 TEFC 
Total Records: 21 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure