Gear Products | AC Gear Motors | Single Phase | TENV Encl |

0-20 RPM

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GCP243691.0//1.2 101 1/80 1369.3 115 TENV 
    GCP247021.9//2.3 100 1/80 702.1 115 TENV 
    GCP243624.4//5.3 100 1/80 361.7 115 TENV 
    GCP240025.5 325 1/25 300 115 TENV 
    GCP241867.7//9.3 76 1/80 185.5 115 TENV 
    GCP240049.1 235 1/25 180 115 TENV 
    GC243149.3 175 1/13 180 115 TENV 
    GCP241149.4 118 1/40 180 115 TENV 
    GCP2410013//16 100 1/20 95.5 115 TENV 
    GCP2402013.7 330 1/12 120 115 TENV 
    GC2420814 40 1/40 117 115 TENV 
    GC2431216 100 1/20 100 115 TENV 
    GCP2412218 118.4 1/25 90 115 TENV 
    GCP2407218//22 100 1/20 71.7 115 TENV 
    GCP2402218.2 250 1/12 90 115 TENV 
Total Records: 16 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure