Gear Products | AC Gear Motors | Single Phase | TEFC Encl | 115/230 Volt |

Right-Angle Hollow Bore Output

Total Records: 10
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GHL3506029 600 1/2 60 115/230 TEFC 
    GHL3753058 550 3/4 30 115/230 TEFC 
    GHL3103058 750 30 115/230 TEFC 
    GHL3503058 350 1/2 30 115/230 TEFC 
    GHL3102088 550 20 115/230 TEFC 
    GHL3502088 250 1/2 20 115/230 TEFC 
    GHL3752088 420 3/4 20 115/230 TEFC 
    GHL35010175 150 1/2 10 115/230 TEFC 
    GHL37510175 230 3/4 10 115/230 TEFC 
    GHL31010175 300 10 115/230 TEFC 
Total Records: 10