Gear Products | AC Gear Motors | TEFC Encl | 208-230/460 Volt |

Right-Angle Solid Output

Total Records: 16 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GM250734 256 1/3 50 208-230/460 TEFC 
    GM330735 295 1/2 50 208-230/460 TEFC 
    GM333738 125 1/6 45 208-230/460 TEFC 
    GM334042.8 170 1/4 40 208-230/460 TEFC 
    GM250643 230 1/3 40 208-230/460 TEFC 
    GM330644 280 1/2 40 208-230/460 TEFC 
    GM333475 85 1/6 22.5 208-230/460 TEFC 
    GM334585 112 1/4 20 208-230/460 TEFC 
    GM250385 155 1/3 20 208-230/460 TEFC 
    GM330388 200 1/2 20 208-230/460 TEFC 
    GM3331156 42 1/6 22.5 208-230/460 TEFC 
    GM2501170 90 1/3 10 208-230/460 TEFC 
    GM3347170 72 1/4 10 208-230/460 TEFC 
    GM3301175 135 1/2 10 208-230/460 TEFC 
    GM3329230 27 1/6 15 208-230/460 TEFC 
Total Records: 16 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure