Gear Products | AC Gear Motors | TEFC Encl | 115/230 Volt |

100-250 RPM

Total Records: 17 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GCP25015113 128 1/4 15 115/230 TEFC 
    GF1524AGA15117 705 1-1/2 15 115/230 TEFC 
    GF1515AGA50117 192 1/2 15 115/230 TEFC 
    GF1513AGA33117 113 1/3 15 115/230 TEFC 
    GF1513AGA25117 85 1/4 15 115/230 TEFC 
    GF1521AGA10117 491 15 115/230 TEFC 
    GF1518AGA75117 360 3/4 15 115/230 TEFC 
    GCP25011159 91 1/4 10.6 115/230 TEFC 
    GF1013AGA33175 82 1/3 10 115/230 TEFC 
    GF1013AGA25175 62 1/4 10 115/230 TEFC 
    GHL35010175 150 1/2 10 115/230 TEFC 
    GHL37510175 230 3/4 10 115/230 TEFC 
    GHL31010175 300 10 115/230 TEFC 
    GF1013AGA50175 125 1/2 10 115/230 TEFC 
    GF1018AGA15175 468 1-1/2 10 115/230 TEFC 
Total Records: 17 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure