Gear Products | AC Gear Motors | TEFC Encl | 115/230 Volt |

Single Phase

Total Records: 73 Page  of 5 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GCP252167.7 310 1/6 215.6 115/230 TEFC 
    GCP2510216 350 1/6 102.4 115/230 TEFC 
    GCP2508220 300 1/6 81.8 115/230 TEFC 
    GCP2565828 300 1/6 58.3 115/230 TEFC 
    GF6038AGA1529 1880 1-1/2 60 115/230 TEFC 
    GF6026AGA7529 1066 3/4 60 115/230 TEFC 
    GF6024AGA5029 694 1/2 60 115/230 TEFC 
    GF6030AGA1029 1196 60 115/230 TEFC 
    GF6018AGA3329 289 1/3 60 115/230 TEFC 
    GF6015AGA2529 218 1/4 60 115/230 TEFC 
    GHL3506029 600 1/2 60 115/230 TEFC 
    GF5015AGA2535 229 1/4 50 115/230 TEFC 
    GF5024AGA7535 916 3/4 50 115/230 TEFC 
    GF5018AGA3335 293 1/3 50 115/230 TEFC 
    GF5030AGA1035 1131 50 115/230 TEFC 
Total Records: 73 Page  of 5 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure