Gear Products | AC Gear Motors | TEFC Encl | Right-Angle Solid Output |

115 Volt

Total Records: 22 Page  of 2 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GC252804.8//5.7 400 1/8 280 115 TEFC 
    GC251907.1//8.4 385 1/8 190 115 TEFC 
    GC2512011.3//13.3 300 1/8 120 115 TEFC 
    GC2508016.8//20 290 1/8 80 115 TEFC 
    GC2506023//28 220 1/8 60 115 TEFC 
    GC2430728 45 1/15 60 115 TEFC 
    GC332041 130 1/6 40 115 TEFC 
    GC2500441 90 1/8 40 115 TEFC 
    GC2430842 49 1/15 40 115 TEFC 
    GC2500943 90 1/8 40 115 TEFC 
    GC2500655 78 1/8 30 115 TEFC 
    GC2501157 78 1/8 30 115 TEFC 
    GC2500782 57 1/8 20 115 TEFC 
    GC332182 75 1/6 20 115 TEFC 
    GC2430982.5 32 1/15 20 115 TEFC 
Total Records: 22 Page  of 2 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure