Gear Products | AC Gear Motors | TEFC Encl | Right-Angle Solid Output |

100-250 RPM

Total Records: 37 Page  of 3 NEXT >> 
CATALOG
NUMBER

OUTPUT RPM
 TORQUE 
(Lb-In)
 HORSEPOWER 
RATIO:1
VOLTAGE
ENCLOSURE
    GM3338104 75 1/4 33 200-230/460 TEFC 
    GF1513AGA25117 85 1/4 15 115/230 TEFC 
    GF1518AGB75117 360 3/4 15 230/460 TEFC 
    GF1521AGA10117 491 15 115/230 TEFC 
    GF1513AGB33117 113 1/3 15 230/460 TEFC 
    GF1521AGB10117 491 15 230/460 TEFC 
    GF1518AGA75117 360 3/4 15 115/230 TEFC 
    GF1513AGB25117 85 1/4 15 230/460 TEFC 
    GF1515AGA50117 192 1/2 15 115/230 TEFC 
    GF1515AGB50117 192 1/2 15 230/460 TEFC 
    GF1513AGA33117 113 1/3 15 115/230 TEFC 
    GF1524AGA15117 705 1-1/2 15 115/230 TEFC 
    GF1524AGB15117 705 1-1/2 15 230/460 TEFC 
    GC3328135//165 43 .14//.17 10 110//115 TEFC 
    GC3325151 70 1/4 11 115 TEFC 
Total Records: 37 Page  of 3 NEXT >> 
AC GEAR MOTORS POWER SEARCH
Type Phase Output RPM
Torque Voltage Enclosure